MITSUBISHI ELECTRIC Changes for the Better
EMEA
Tension detector are used in combination with the feedback type tension controller or tension meter to obtain the tension signal.

LX-TD tension detector

Stationary tension detector used in combination with the feedback type tension controller or tension meter to obtain the tension signal. [Rated load: 50 to 2000 N]

LX7-F tension detector

Flange type tension detector used in combination with the feedback type tension controller or tension meter to obtain the tension signal. [Rated load: 50 to 500 N]