Designed for use in demanding applications in industrial environments the industrial PCs provide outstanding computer performance based on energy-saving IntelĀ® Processors.
The Panel PCs feature a wide operating and storage temperature range, tough vibration resistance and high IP ratings together with fanless high performance CPUs (IntelĀ® Atomā¢ / Coreā¢ i5) and SDD drives for use in demanding industrial applications.
The Box PCs offer the same technical specification (IntelĀ® Atomā¢ / Coreā¢ i5 CPU and SSD drives) as the Panel PCs, but they can be combined with any of the industrial TFT LCD displays from 12.1" up to 21.5" to provide maximum flexibility.