MITSUBISHI ELECTRIC Changes for the Better

Controls the tension during unwinding/rewinding of long materials

It is possible to control the tension (tension control) of winding/unwinding of long materials such as paper, film, thread, electric wire, various sheets, and tapes, supporting high-speed and high-performance production lines.

Product List

The LE-10WTA-CCL and LD-10WTB-CCL tension controllers offer various methods of tension control in combination with the tension detector input adapter and reel diameter calculation adapter connected to the main unit.
Constant-current control type clutch amplifier controls the exciting current of 24 V DC type compact clutches and brakes.
Tension meter displays the tension, and outputs a signal in proportion to the tension. Incorporates the CC-Link V2 remote device station function.
Tension detector are used in combination with the feedback type tension controller or tension meter to obtain the tension signal.