MELSOFT VIXIO - Transforming Visual Inspection

Discover the power of effortless inspection with MELSOFT VIXIO — the AI-driven visual inspection software that helps factories revolutionise quality control without advanced training, coding, or complex hardware. Start your 30-day FREE trial today and see the difference for yourself.

Results in 15 Minutes

That’s all you need to learn to generate inspection models in 10 seconds and maximise your production line’s efficiency.

Designed for compatibility

MELSOFT VIXIO integrates easily with your current production processes - it works with the existing systems and doesn't require new hardware.

Effortless Quality Control

Optimise OEE thanks to eliminating inspection bottlenecks, optimising resource costs, and simplifying your QA processes.
30-day free trial

30-day free trial of MELSOFT Vixio

Select...
Select...
The fields marked by a * are mandatory.

What is MELSOFT VIXIO?

We work hand-in-hand with our clients to tackle the most common challenges in visual inspection, including:

  • Labor shortages increase the burden on inspectors
  • Inconsistencies in inspection quality due to generational shifts in the workforce
  • Rising overdetection rates even in rule-based inspection processes.

Here's how you can implement MELSOFT VIXIO into your inspection process

Enhance Quality Detection with AI pattern recognition

Unlike rule-based systems, which can only detect predefined defects, AI-based inspection can identify a wide range of abnormalities, including random scratches and color shading variations.

Minimise task labour with primary screening

Limit manual inspection exclusively to products that were previously identified as potentially defective in a primary AI screening, reducing task labor.

Double check by AI and human eyes

The introduction of doublechecking reduces the risk of overlooking defective products and ensures consistency of quality between operators.

MELSOFT VIXIO features

Introducing our cutting-edge software, designed to revolutionise factory automation with advanced technology and user-friendly features. Whether you seek efficiency, ease of use, or comprehensive monitoring, our solution delivers unparalleled performance.

Key features include:

  • High-speed, high-precision AI ideal for factory automation.
  • Simple operation settings that require no knowledge or programming expertise.
  • Improved traceability for enhanced monitoring and control across production.
  • Works with your set up of choice - MELSOFT VIXIO works with many kinds of IPC, Graphic Cards or Cameras.
AI introduction challengesWith MELSOFT Vixio       
Requires large amounts of images featuring good quality vs defective products to create accurate, precise AI models suitable for production. Generating AI models requires extensive preparation, making the process time-consuming and inefficient.Quickly introduce AI into production, and generate AI models effortlessly with high-speed, high-accuracy solution, requiring a minimal setup.
Even if an AI model could be generated implementing it in the system requires specialised programming.Easily set up tasks at the machine in a low-code, flowchart format. Handle everything from model creation to monitoring in one tool.
Keeping track of data is difficult because it is stored in different places, using different tools.Complete batch traceability now combines inspection times, control data, images, and results in one accessible system - improving quality control and process efficiency.

Operation processes

Learning phase

Step 1: Organise & Categorise 

Prepare images of both good and bad quality products and categorize them accordingly. You can use existing archived images or installing a camera on the production line to capture real-time images during production.

Step 2: Preprocess Images

Adjust the images to optimize them for AI analysis. You need to crop out irrelevant areas to focus only on the necessary parts to improve AI results.

Step 3: Create an AI Model with one click

Start the creation of the AI model. The AI utilises a subset of the provided images to train the model, and another subset to validate its performance. This streamlined process ensures the swift development and deployment of the AI for product quality analysis, allowing for transparent evaluation of its effectiveness and performance.

Inspection phase

Step 4: Configure the Task

Benefit from the pre-designed templates in low-code platforms to effortlessly configure the hardware and software setup. Define the interactions between the Programmable Logic Controller (PLC), MELSOFT VIXIO, and camera with ease. Direct integration of GigE Vision® cameras allows easy configuration and fine-tuning.

Step 5
: Real-time Operation on the Production Line

Initiate the task on the production machine to commence real-time quality analysis. Gain immediate access to a live heatmap visualization of product quality, providing instant insights into production performance. Seamlessly track inspection history for comprehensive traceability functions, ensuring continuous improvement and quality control.

How to use MELSOFT VIXIO?

System Requirements

Check the required operating environment for the visual inspection software MELSOFT VIXIO.

License system

Development license*

744371 - SW1DNN-AIVILE-MQ2 - MELSOFT VIXIO Visual Inspection Software;Development License 2 months

744372 - SW1DNN-AIVILE-M - MELSOFT VIXIO Visual Inspection Software;Development License Perpetual

Period of useRemarks
2 monthsAll functions can be used
Perpetual (one-time purchase)All functions can be used
ItemRecommendedMinimum
CPUIntel® Core-i7™ 9th generation (October 2018) or higherIntel® Core-i5™ 9th generation (October 2018) or higher
GPUNVIDIA GPU Ampere Architecture or higherMemory: 8 GB or moreNVIDIA GPU Pascal™ Architecture or higherMemory: 6 GB or more
Memory32 GB or more16 GB or more
OS (64-bit version)Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise)Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise)Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise)Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise)
Free storage space512 GB or more256 GB or more

Run-time license*

744373 - SW1DNN-AIVIIN-M - MELSOFT VIXIO Visual Inspection Software; Runtime License Perpetual

Period of useRemarks
Perpetual (one-time purchase)Functions other than AI modelgeneration can be used
ItemRecommendedMinimum
CPUIntel® Core-i7™ 9th generation (October 2018) or higheIntel® Core-i5™ 9th generation (October 2018) or higher
GPUNVIDIA GPU Pascal™ Architecture or higherMemory: 6 GB or moreNVIDIA GPU Pascal™ Architecture or higherMemory: 4 GB or more
Memory16 GB or more8 GB or more
OS (64-bit version)Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise)Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise)Microsoft® Windows® 10 Version 21H2 or later (Pro, Enterprise)Microsoft® Windows® 11 Version 21H2 or later (Pro, Enterprise)
Free storage space256 GB or more128 GB or more

*:Node-locked license for one computer

Specifications

ItemDevelopment LicenseRun-time License
Number of projects16 projects/computer16 projects/computer
Number of users16 users/computer16 users/computer
Number of sets16 sets/project-
Number of registered images10,000 images/set-
Registrable image formatsjpg, jpeg, png, bmp-
Registrable image sizeMax. 10,000 pixels horizontally and vertically-
Number of sets16 sets/project-
Number of simultaneously executable learning processes8 models/computers *1*2-
Number of sets16 sets/project16 sets/project
Number of simultaneously executable tasks4 tasks/computer4 tasks/computer
Number of executable AI8 models/tasks *1*38 models/tasks *1*3
Number of connectable cameras8 units/computer *48 units/computer *4
Number of connectable programmable controllers8 units/computer8 units/computer

*1: 4 models each for anomaly detection and defective point detection.
*2: Defective point detection uses 2.4 Gbytes of GPU memory per model.
*3: Tasks using defective point detection use 2.4 Gbytes of GPU memory per task.
*4: When multiple cameras are connected, phenomenon such as noise may occur in images due to resolution or network conditions. It is recommended that network cards be separated.

Connectable industrial camera specifications

Hardware standardsSoftware standards
Conforms to GigE Vision® (Ver. 2.0)Conforms to GenICam™ (Ver. 3.2.0)

Note 1: For information on usable industrial cameras, please refer to Technical Bulletin FA-A-0419.

Note 2: “Connectable” means the following:

· Camera-side parameters (exposure time or white balance) can be adjusted in this product.
· Image capture command can be issued directly by this product. 

Since it is possible to browse to a folder on the computer and perform AI inspection on stored images, cameras which do not meet the above specifications can also be used.

How to install

Loading...