News Releases

Mitsubishi Electric to Launch SLIMDIP-W Will help to lower motor noise and power consumption of appliances

FOR IMMEDIATE RELEASE No. 3326

TOKYO, December 24, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the coming launch of its SLIMDIPTM-W, a new high-performance intelligent power module (IPM) that will enable washing machines, air conditioners and various small-capacity motor drives to achieve reduced motor noise and consume less power. Sales of the SLIMDIP-W will begin on January 15, 2020.

SLIMDIP-W

Product Features

  1. 1)Optimized high-speed-switching RC-IGBT enables high carrier-frequency drive for quieter and more efficient appliances
    • Improved reverse-conducting IGBT (RC-IGBT) is optimized for high-speed switching to reduce switching loss in high carrier-frequency drive, helping to lower motor noise.
    • Switching power loss is reduced by approx. 40% (Tj=125°C, Io(Arms)=5A) compared to that of existing SLIMDIP-L
  2. 2)Less noise enables downsizing and reduced total cost of inverter systems
    • Less noise compared to that of existing model allows use of fewer noise-suppressing components on circuit board for smaller, lower-cost inverter systems.
  3. 3)Flexible wiring pattern simplifies layout design of inverter systems
    • Positioning negative electrode (GND terminal) next to P-side bootstrap power supply realizes more flexible wiring-pattern design and smaller inverter systems.

Sales Schedule

Product Model Shipment date
SLIMDIP SLIMDIP-W January 15, 2020

Note

Note that the press releases are accurate at the time of publication but may be subject to change without notice.


Inquiry

Media contact

Customer Inquiries