FOR IMMEDIATE RELEASE No. 3194

Mitsubishi Electric's Graphic Operation Terminal GOT2000 Series to Add Rugged Model for Use Under Extreme Conditions

PDF Version (PDF:256.6KB)

TOKYO, May 29, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that its Graphic Operation Terminal GOT2000 Series, a type of human-machine-interface (HMI), would add a Rugged Model on May 30 to enable workers to monitor, operate and adjust machines that operate under extreme conditions, including very high temperatures, extra-bright lighting, strong vibrations or shock, and high water pressure.

GOT2000 Series Rugged Model (GT2507T-WTSD)

Product Features

1)
Extra robustness and visibility for use under extreme conditions
- Aluminum front panel for strong resistance to vibration and shock (more than double that of GOT2000 Series standard models).
- After installation the front panel is rated at IP66/IP67*, allowing it to be washed down with high-pressure water
- Withstands extreme ambient temperatures from -20℃ to +65℃ compared to 0℃ to 55℃ for standard models.
- Wide 7-inch TFT screen (WVGA: 800x480) with 65,536 colors for impressive displays.
- Improved screen visibility and extra outdoor durability (approx. 95% UV resistance).

* Level of ingress of foreign bodies as defined by International Electrotechnical Commission (IEC): The first digit following IP is the resistance to solid objects, from fingers to dust, the second digit is the waterproof level, and the last F means oilproof (IPx6F: withstands strong water jets, IPx7F: withstands temporary immersion in water).
2)
Multiple communication interfaces for IoT worksites
- Built-in Ethernet communication interface (Ethernet 2ch) for IoT integration.
- LAN module (optional) for wireless communication with PCs.
3)
Various functions to help reduce total costs and improve productivity
- GOT mobile function** to visualize overall state of facilities in real time using one or more remote devices (PCs, tablets, etc.) to reduce total costs at production sites.
- Audible warning function to help shorten downtimes and prevent misoperations.

** Requires optional license (GT25-WEBSKEY)

Sale Schedule

Product Model Specification Release Target sales/year
GOT2000 Series
Rugged Model
GT2507T-WTSD ・7-inch wide screen
・Panel color: Silver
・Front panel: Aluminum
May 30, 2018 3,000 units

Note that the releases are accurate at the time of publication but may be subject to change without notice.