Uninterruptible Power Supply
With unrivaled power converter and inverter designs and superior quality, Mitsubishi Electric UPS delivers critical continuous power in the most demanding environments.
Mitsubishi Electric’s true online double conversion UPS delivers industry-leading levels of efficiency. Featuring the latest IGBT technology, Mitsubishi Electric’s three-phase UPS maximizes your business’ uptime, while minimizing your total cost of ownership (TCO).
The small footprint and lightweight design of Mitsubishi Electric UPS minimize your gray space, increasing your data centre’s floorspace for revenue-generating IT equipment.
The modular design of Mitsubishi Electric UPS enables supplemental modules to be added over time as needs for capacity increase. This capability provides for faster, easier, and more economical hyperscale expansion.
The next generation power semiconductor is here!
In the SUMMIT Series® UPS, the Silicon (Si) IGBT is replaced with advanced capability Silicon Carbide (SiC) semiconductors. The IEEE states that SiC is to the 21st century what Si was to the 20th century.
Mitsubishi Electric began development of SiC semiconductors during the early 1990s and now offers this provden technology in the SUMMIT Series® UPS. With SiC's lower switching losses, higher switching frequencies, and improved thermal conductivity range, higher efficiencies are achieved across all load levels (500 and 750 kVA) and can reach up to 98% efficiency.
Ranging from 1050 to 2100 kVA, the large-capacity, efficient, expandable 9900CX UPS is an ideal solution to improve uptime and provide a balanced power load. Our 1MW system has one of the smallest footprints on the market.
While the 9900D is a large UPS ranging from 1200-2000 kVA, it is significantly smaller than competitive models within its output range, and its efficiency allow you to do more with a single unit than competitors. This combined reduces gray space, cabling, and installation time, and freight costs.
The 9900D is responsive, shielding form power transients with advanced control and power module redundancy. An ideal UPS for data centres, it provides high-speed sampling and switching and is capable of operating in higher temperatures at higher altitudes.
With low heat rejection and full-frontal access for ease of maintenance, the 9900B UPS deliver all-around dependability. Its distributed bypass design allows for multimodule operations and high efficiencies in the 300-750 kVA range.
The road to carbon neutrality has included a series of milestones that paved the way for green data centers...
The substantial increase in recent years in the use of digital data over the Internet and via ICT systems make...
The world of ICT and the need to process enormous amounts of digital data for daily life are impacting...
Mitsubishi Electric offers a broad lineup of solutions to support the building of your data centre.
You can maximize the effectiveness of many solutions by using them in combination with one another.
Mitsubishi Electric HVAC and IT Cooling solutions deliver optimal conditions for all Data Halls & IT equipment.
Mitsubishi Electric monitoring and control solutions deliver total system integration, data capture and analytics across multiple operational assets and provides the link to the data centre management system.
Mitsubishi Electric DCIM delivers full data centre management and analytics and provides total management of energy and power, capacity and overbooking, intelligent building control, full building cooling, uptime and asset performance.
Secure data capture and analytics delivers full visibility of facility performance, Power Usage Efficiency and sustainability.
Mitsubishi Electric UPS systems and solutions have a track record of delivering best in class high efficiency back up power solutions, ensuring uptime requirements are met, whilst taking up reduced footprint compared to our competitors.
Mitsubishi Electric MV and LV Switchgear and distribution solutions deliver superior durability and high permeability, contributing to the stable operation and safety of you Data Centre.
DataChambers is a full-service information technology and managed services provider specializing in electronic data stor...
Why did Edgecore, an industry-leading developer and provider of open networking hardware and software products, choose M...