We offer MVS (Medium Voltage Switchgear) and LVS (Low Voltage Switchgear) with superior durability and reliable breaking performance, contributing to the stable operation and safety of data centres. The design also takes into consideration conservation and environmental protection.
Mitsubishi Electric VCB is an environmentally friendly VCB that pursues ease of use and safety.
The latest design with superior workability and maintainability achieves reliable power-saving with advanced technology.
By separating the main and control circuits sections, we have enhanced safety when working in the control circuit section.
The vacuum valve makes full use of arc control technology and insulation design technology. Reliability has been improved through the pursuit of an optimal structure.
Allows inspection of the mechanical components by simply removing the face plate.
A centered design, in which the faceplate center and operating mechanism frame are aligned with the main circuit centre, has been adopted to further boost the design efficiency of the circuit boards.
It is also possible to inspect the mechanical components by simply removing the faceplate. In addition, we integrated accessible maintenance by installing lubrication holes in the operating mechanism.
Chromium-free steel sheets, which contain absolutely no hexavalent chromium (a soil contaminant), have been adopted, and in addition, a hexavalent chromium-free anti-corrosion treatment has been applied. Other harmful substances are also below the regulation values of the RoHS Directive, which came into effect in 2006, contributing to the construction of environmentally friendly data centres.
By downsizing the capacity of the operating power supply, the motor current can be reduced to about 1/4 of the conventional current. This was achieved by adopting a high-efficiency reduction gear and optimizing the motor characteristics to match the load torque.
This is a futuristic vacuum circuit breaker that is reliable, safe, and also environmentally friendly.
VF-D Series
10-VPR-D Series
Mitsubishi Electric LVS has gained a solid reputation as a breaker that boasts superior durability, reliable breaking performance, and safety.
In addition, with a broad selection of low-voltage circuit breakers, and electromagnetic switchgears that are safe, compact, and easy to use, Mitsubishi Electric's low-voltage power distribution control devices also meet a wide range of needs.
With high quality and reliability, we respond to the needs of our customers and protect their data centre facilities, which are valuable assets to them.
A lineup of spring clamp terminals that do not use terminal screws is also available. These products contribute to shortening wiring time and the homogenization of installation quality by eliminating the need for screw tightening. Plus, it eliminates the need for retightening during inspections, which improves maintainability and contributes to cost reduction.
In compliance with the RoHS Directive, no harmful substances are used, and the product is designed in consideration of the environment.
By using recyclable materials and displaying the names of the materials used, we help reduce the environmental footprint of data centres through conscientious manufacturing.
Achieves the industry's smallest class dimensions with the high current limiting function of the new highly reliable breaking performance technology “arc running shut-off method.”* While maintaining the conventional breaking performance, the extremely compact size satisfies the need for miniaturization of circuit boards and mechanical devices.
A diverse lineup of products is available to meet the needs of both the power distribution and machinery markets. Starting with the WS-V series, which is equipped with new breaking technology.
A product that combines environmental friendliness, internationality, miniaturization, ease of use, and safety. Compliant with many international standards and highly reliable, it can be used in a wide range of situations from circuit boards to devices.
Energy-saving supporting devices assist in reducing total costs and improving corporate value through energy visualization.
We contribute to improving the efficiency of facility operations and optimizing energy usage amounts.
achieve "visualization" with energy-efficiency support devices and solutions that simplify the measurement, collection, and analysis of energy consumption. We support energy efficient activities by improving productivity and reducing costs.
“entire data centre optimization” can be achieved by accurately identifying the status of energy use, which varies from floor to floor and room to room, and analyzing and parsing how it is used. Mitsubishi Electric has a full lineup of products to achieve this.
Furthermore, by utilizing the visualized information, a highly flexible meter reading system can be established.
Mitsubishi Electric offers a wide variety of equipment and systems that are optimized for the environment and energy savings.
Product lineup
The road to carbon neutrality has included a series of milestones that paved the way for green data centers...
The substantial increase in recent years in the use of digital data over the Internet and via ICT systems make...
The world of ICT and the need to process enormous amounts of digital data for daily life are impacting...
Mitsubishi Electric offers a broad lineup of solutions to support the building of your data centre.
You can maximize the effectiveness of many solutions by using them in combination with one another.
Mitsubishi Electric HVAC and IT Cooling solutions deliver optimal conditions for all Data Halls & IT equipment.
Mitsubishi Electric monitoring and control solutions deliver total system integration, data capture and analytics across multiple operational assets and provides the link to the data centre management system.
Mitsubishi Electric DCIM delivers full data centre management and analytics and provides total management of energy and power, capacity and overbooking, intelligent building control, full building cooling, uptime and asset performance.
Secure data capture and analytics delivers full visibility of facility performance, Power Usage Efficiency and sustainability.
Mitsubishi Electric UPS systems and solutions have a track record of delivering best in class high efficiency back up power solutions, ensuring uptime requirements are met, whilst taking up reduced footprint compared to our competitors.
Mitsubishi Electric MV and LV Switchgear and distribution solutions deliver superior durability and high permeability, contributing to the stable operation and safety of you Data Centre.