When it comes to data centres and server rooms, it is imperative that the servers and IT equipment are kept in optimal conditions at all times. Mitsubishi Electric's IT Cooling systems are highly reliable, capable of keeping operating costs low by being saving energy, achieving low power usage effectiveness (PUE)—an aspect desirable for data centres.
Whether it is for a small server room or a big data centre, Mitsubishi Electric has a diverse lineup available allowing customization to suit your needs.
Our IT cooling product is suitable for servers that generate low to medium heat levels. It provides customers with a highly reliable, high quality IT cooling solution through precise temperature control of the indoor units and energy saving inverter-equipped outdoor units. Our IT cooling solution is available with a wide range of accessories for customization to suit your individual needs.
Downflow
air delivery
Upflow
air delivery
The T-AV series is available in two different airflow configurations, ensuring installation flexibility.
New plug fans with EC electric motors and impeller in composite material, which guarantees a reduction of power consumption.
Chillers are ideal for large data centres. Backed by more than 50 years of experience in IT cooling and specialized, advanced product knowledge, Mitsubishi Electric can provide you with chillers and server cooling devices specifically designed for data centres, all selected and customized to meet your needs.
For large-scale data centres, having a low PUE is a must. Reducing the power consumption of air conditioning devices for cooling servers is thus, extremely important.
Mitsubishi Electric not only provides efficient chillers, but also saves energy and reduces power consumption of air conditioning devices for server cooling through the efficient use of free cooling.
Uses low GWP refrigerants.
The Mitsubishi Electric Group, as an environmentally advanced organization, was the first in the industry to introduce a wide range of chillers using low GWP HFO refrigerants (HFO1234ze and R513A), which have a low environmental impact. We respond to the needs of customers who are concerned about the environment.
A lineup of a diverse range of chillers, including energy-saving chillers that achieve low PUE, free cooling systems, and maintenance-saving chillers.
Chillers equipped with oil-free compressors, in particular, require less maintenance and contribute to reduced data centre operating costs.
By extending the life cycle, we strive for resource-saving and efficiency, and design, manufacture, and provide high-performance products that are durable and economical.
You can select from a range of air conditioning systems depending on the server heat generation load and size of the data centre.
Heat output |
|||
---|---|---|---|
Low
High
|
Small- scale |
Medium- scale |
Large- scale |
For telecom use |
|
||
4kW/
Rack cooler
Rack |
Water-cooled air conditioner Under flow type
Fan Wall type
|
||
20kW/
Rack
Rear-door-type
|
The road to carbon neutrality has included a series of milestones that paved the way for green data centers...
The substantial increase in recent years in the use of digital data over the Internet and via ICT systems make...
The world of ICT and the need to process enormous amounts of digital data for daily life are impacting...
Mitsubishi Electric offers a broad lineup of solutions to support the building of your data centre.
You can maximize the effectiveness of many solutions by using them in combination with one another.
Mitsubishi Electric HVAC and IT Cooling solutions deliver optimal conditions for all Data Halls & IT equipment.
Mitsubishi Electric monitoring and control solutions deliver total system integration, data capture and analytics across multiple operational assets and provides the link to the data centre management system.
Mitsubishi Electric DCIM delivers full data centre management and analytics and provides total management of energy and power, capacity and overbooking, intelligent building control, full building cooling, uptime and asset performance.
Secure data capture and analytics delivers full visibility of facility performance, Power Usage Efficiency and sustainability.
Mitsubishi Electric UPS systems and solutions have a track record of delivering best in class high efficiency back up power solutions, ensuring uptime requirements are met, whilst taking up reduced footprint compared to our competitors.
Mitsubishi Electric MV and LV Switchgear and distribution solutions deliver superior durability and high permeability, contributing to the stable operation and safety of you Data Centre.
The datacenter at Schipol Airport was acquired in April 2016, with the intent to bring....
Davinci-1 is the new supercomputer of Leonardo S.p.A., an Italian company active in the fields....
OS-IX data center is owned by Bulk Infrastructure and Akershus Energi. The OS-IX complex has a total area....