Critical Cooling:
Elevate Your Data Centre Infrastructure with Mitsubishi Electric Critical Cooling Solutions

Our critical cooling solutions for data centre infrastructures ensure optimal performance, reliability, and lower electricity costs through energy-efficient equipment and by maintaining consistent temperature and humidity levels, regardless of load variations. Designed for data centres, cloud service providers, and IT infrastructure consultants, our solutions keep every aspect of the industry on the cutting edge.

preview
Play
preview
Play

Conversations with Mitsubishi Electric

“We need to make sure we make them greener, more sustainable.”

We deliver advanced, adaptable cooling solutions for data centres of all sizes, from hyperscale to edge, ensuring optimal efficiency without compromising reliability. Our cutting-edge technology adapts to harsh environments, extreme temperatures, and shifting seasonal conditions, while our expertise in heat pumps enables the reuse of waste heat for sustainable applications like district heating. With a full portfolio spanning mechanical cooling to integrated climate control, we design future-ready systems that keep data centres efficient, resilient, and environmentally responsible.

360° Solutions for Critical Cooling

Every data centre has unique requirements, necessitating a diverse range of products. Our lineup includes two-stage fan wall cooling systems, air/water-cooled chillers, and free-cooling chillers, catering to all data centre sizes, from small to hyperscale.

Efficient Cooling for Data Centres, and for the Planet

Data centres face the challenge of heat from server racks, increasing cooling loads and power consumption. Our high-energy-efficiency cooling products help lower PUE and reduce carbon emissions, cutting operational costs.

Precision Temperature and Humidity Control

As data centres grow more complex, precise temperature and humidity control becomes crucial. Our critical cooling solutions ensure consistent conditions year-round, even with wide load variations, maintaining optimal performance.

Related Links

Chillers

Mitsubishi Electric‘s air-cooled chillers, with capacities from 302 to 1649 kW, are designed for critical data centre cooling. They use advanced free-cooling technology to leverage cold outdoor air, reducing compressor load and improving efficiency.
Featuring low GWP refrigerants like R513A and 1234ze, our chillers minimise environmental impact while delivering high-density cooling. Choose from scroll, screw, and oil-free compressors to suit your needs. Our evaporative free-cooling technology ensures optimal performance even in warmer climates.

Heat Pumps

Mitsubishi Electric heat pumps provide unparalleled reliability and energy savings for the demands of data centre cooling. They adhere to stringent energy regulations, help reduce carbon emissions, perform with optimum energy efficiency, and meet ever-evolving environmental standards.

Computer Room Air Conditioners

Mitsubishi Electric CRAC units are specifically designed to meet the critical cooling needs of modern data centres. The can be relied upon for precision control of and to maintain temperature, humidity, and air quality within the facility. These units are crucial for keeping the environment within the data centre at optimal conditions to ensure the reliable operation of servers, networking equipment, and other critical IT infrastructure.

Fanwall

Mitsubishi Electric’s MEWALL is the ideal solution for hyperscale data centres and large co-location facilities. Engineered for maximum performance, flexibility, and reliability, the MEWALL revolutionises data centre cooling. MEWALL’s modular and scalable architecture allows for seamless integration into various data centre configurations, providing the flexibility needed to adapt to future growth and technological advancements.

Air Handling Units

AHUs are vital in data centres for regulating temperature, humidity, and air quality. They circulate and filter air, removing contaminants and cooling it to dissipate heat from IT equipment. Our AHUs ensure optimal conditions, prevent equipment damage, and feature energy-efficient components with customisable airflow management and redundancy. Their energy-efficient designs and customisation options are essential for reliable operation.

Contact us today to learn more about how Mitsubishi Electric containerised solutions can benefit your business and help you stay ahead in the ever changing competitive landscape.

Contact us