MITSUBISHI ELECTRIC Changes for the Better
This software is an incredibly useful tool in selecting motor power, commissioning and adjusting the servo drive to the requirements of a given application. Selecting the right motor and amplifier combination is easy with the Mitsubishi Electric free sizing software called Motorizer.
More information

MR Configurator2

The configuration of the servo amplifier is crucial to ensure the correct operation of the entire drive system. By following the manufacturer's recommendations, you can effectively adjust the servo amplifier parameters to the needs of your application, which will ensure optimal drive performance.

Once set up, it's essential to thoroughly test your system to make sure everything is working properly and securely. For this purpose, it is worth using the diagnostics available in the software, which allows you to read the parameter values, monitor the servo operation, and test the drive operation. With the help of our software you can very easily:

  • correct the parameters
  • carry out diagnostics
  • read and save parameter values
  • monitor and test drive operation

Engine power selection software

Free software allows for easy adjustment of the servo motor power to the needs of a given machine. Entering technical data allows you to obtain the recommended power and further configure the parameters of the servo amplifier.

Product List

The setup of the servo amplifier can be completed by just following the guidance displays.
It is possible to select the servo motor size with the capacity selection software (freeware) by entering the specifications of the machine.