MITSUBISHI ELECTRIC Changes for the Better

Flexible, compact and easy to achieve the right solution for a wide range of control applications

The MELSEC-L Series will innovate and evolve your production site by providing flexibility and excellent ease-of-use. It has been designed based on a passion for monozukuri (creation), trustworthy technology and reliability. This concept also applies to system installation and operation.

Product List

The L Series CPUs feature a variety of control functions and built in I/O included as standard. By adding additional modules it can be customized to suit each individual application.
This module allows the system to be extended to match the size of your production facility.
These modules supply electrical power for use by the CPU, input/output modules etc.
These modules are for connecting input and output devices. Assorted I/O modules are available to suit your system needs.
These modules use an analog method for data input/output. They achieve fine tuned control with high-speed, high-accuracy and high-resolution.
Easily and accurately count high-speed pulse with this module.
A variety of control methods including positioning control, speed control, torque control, cam control and synchronous control can be implemented easily.
These modules are for high-speed, high-accuracy positioning control.
These modules enable information exchange with the host control system, enhancing production efficiency by collecting and controlling various production information.
These interface modules provide connectivity to various networks that are found at each FA level of a factory automation system.