MITSUBISHI ELECTRIC Changes for the Better

Next generation compact model with various built-in functions

The Mitsubishi MELSEC-F Series has been reborn as the MELSEC iQ-F Series, offering enhanced high speed bus, expanded built-in functions, advanced SSCNETIII/H support and improved engineering environment. Program and parameters are set with the GXWorks3 engineering software. From stand alone use to networked system application, MELSEC iQ-F brings your business to the next level of industry.

Product List

All-in-one main unit with power supply, CPU and I/O. Built-in features include high-speed counters, positioning outputs, Ethernet, and SD card slot.
I / O modules are available with and without built-in power supply, and in various input / output configurations.
Options for analog inputs and outputs, temperature sensor inputs, and temperature control. FX3 series analog intelligent function modules can also be connected.
High speed counter modules. FX3 series high speed counter modules can also be connected.
Simple motion module supporting CC-Link IE TSN and SSCNETⅢ/H. FX series pulse output modules can also be connected.
RS-232, RS-485, RS-422 communication modules. FX3 series CC-Link master modules can also be connected.
Safety extension module. Easily create a system just by connecting a safety extension module to FX5U/FX5UC CPU module.