STL-SSI

Material number 242310
STlite input module SSI Transmitter Interface

FA-MOD PLC: Other Option

SeriesSTLITE SERIES
TypeSSI ABSOLUTE ENCODER MODULE

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,047
Width (mm)24
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO