STL-ENC

Material number 242308
STlite input module Incremental Encoder

FA-MOD PLC: Other Option

SeriesSTLITE SERIES
TypeENCODER MODULE

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,1
Width (mm)24
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO