MITSUBISHI ELECTRIC Changes for the Better

ERNT-ASLBJ

Material number 284724
PLC L series; Base adapter AnS series to L series

FA-MOD PLC: Other Option

SeriesRENEWAL TOOLS
TypeADAPTER FOR BASE RACK

Product Dimensions & Weight

Depth (mm)16,8
Weight (kg)0,2
Width (mm)330
Height (mm)130

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)146,5
Steel (g)0
Glass (g)0
Other plastic (g)15
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO