ME-RTU-LTE

Remote Terminal Unit,IEC60870-5-101/104,DNP3,USB,SD card,GSM,2DI/2DO, 4G

FA-COM PLC: Network Module

TypeREMOTE TERMINAL UNIT
Network InterfaceMODBU, MODBUS/TCP, PROFIBUS-DP

Product Dimensions & Weight

Width (mm)55
Height (mm)98
Depth (mm)87
Weight (kg)0,23

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)56
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)12

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
WEEEB2B