FOR IMMEDIATE RELEASE No. 2980
Market-leading touch function and sensitivity combined with thick, 5mm cover glass
TOKYO, December 24, 2015- Mitsubishi Electric Corporation announced today the coming launch of two seven-inch WVGA color TFT-LCD modules with projected capacitive touch panels with up to five millimeter-thick cover glass. Sample sales will begin on January 5 through Mitsubishi Electric offices worldwide.
Mitsubishi Electric Color TFT-LCD module with projected capacitive touch panel AA070ME11-PCAP / AA070MC11-PCAP
The touch panel modules with extra-thick cover glass are expected to meet increasing industrial demands for thick cover glass, operation with gloves, multi-touch sensing, and accurate sensing even when the screen is wet. The combination of these cutting-edge touch capabilities and Mitsubishi's proven TFT-LCD technologies will accommodate diverse applications and installations.
Product Features
1)Projected capacitive touch panels offering top-level operability for diverse industrial uses
-Thick, five-millimeter cover glass withstands rugged usage
-Ten-point touch operation with accurate sensing
-High-level operability, even with gloves or wet screen
2)Total touch-panel solution
-One-stop solution for TFT-LCD, touch panel and touch-control board
-Optional optical bonding (resin bonding of TFT-LCD module, touch-panel sensor and cover glass) for clearer images in bright environments, tempered cover glass and anti-reflection/anti-smudge surface treatment for wider application
-Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller for excellent reliability
Product | Model | Brightness (cd/m2) |
Viewing angle (CR>10) (° ) |
Shipment |
---|---|---|---|---|
7.0-inch WVGA TFT-LCD Module with Projected Capacitive Touch Panels |
AA070ME11-PCAP | 1200 | -80 to +80 (H) -80 to +60 (V) |
January 5, 2016 |
AA070MC11-PCAP | 1000 | -85 to +85 (H) -85 to +85 (V) |
Note that the releases are accurate at the time of publication but may be subject to change without notice.