Options

Prepared the option for further advanced applications.

MELFA Safeplus

Operators can enter to the robot operation area without stopping the robot system.

Force Sensor

Allows copy and fitting work to be completed in the same way a person would while the force applied to the hand is monitored. Enables necessary work such as fine force adjustments and force detection to be completed.

Teaching Box

The R56TB is a powerful operating panel for carrying out all tasks directly at the robot, from controlling the robot to complete program creation and parameterisation. The comprehensive functions ensure optimum utilisation of the robot system and thus reduce setup times.
Whitepaper: Cooperative manufacturing with robotics
– Considerations, strategies and future-proofing