MITSUBISHI ELECTRIC Changes for the Better
EMEA
MCB-T is a range of Miniature Circuit Breakers (MCB) designed for industrial applications with a high breaking capacity of 25kA. It supports current ratings from 6A to 40A and is available with B, C, and D tripping curves for different levels of protection against overloads and short circuits. These MCBs are engineered for robust performance, ensuring reliable electrical safety in industrial environments where higher breaking capacity is required. Ideal for circuits with varying inrush currents, the MCB-T range is highly durable and efficient in protecting electrical systems.