MITSUBISHI ELECTRIC Changes for the Better

Products for enhancing the performance of a breaker, through installation in/on the breaker

Suitable for extending circuit breaker functions. There are many different internal and external accessories. They can be used to make breakers safe and convenient.

Product List

Internal Accessories AL, AX, SHT, UVT

These accessories are installed inside the breaker. AX indicates electrically the status of the breaker. AL indicates electrically the status of the breaker trip. SHT makes the breaker trip electrically by remote operation. UVT releases the breaker when the control voltage is dropped.

External Accessories Handle, TC, HL, MD

These accessories are mounted outside the breaker. An accessory operates electrically the breaker handle, or the external handle on the panel can be used for breaker operation.

Breaker Testers

For the WS-V series electronic type breakers, 125 to 250A frame, this device can used to perform release tests, as well as for monitoring and set-up of operating characteristics.