Powder clutch

Mitsubishi Electric is a pioneer of powder clutches with its extensive know-how, track record and achievements.

ZKG-AN type micro powder clutch

Compact micro series shaft design with natural cooling and reduced inertia of rotating part. Rated torque from 0.5 to 10 Nm with rated speed from 5 rpm.

ZKB-BN type powder clutch

Natural cooling type with shaft. Possible to increase heat capacity by forced air cooling. Rated torque from 12 to 100 Nm with rated speed from 5 rpm.

ZA-A type powder clutch

Natural cooling through-shaft type. Heat capacity increased by rotating the periphery to improve heat dissipation. Rated torque from 6 to 100 Nm with rated speed from 15 rpm.
Whitepaper: Advanced motion applications to drive machine builders' competitiveness
An easy guide on What to look for in motion control systems to deliver futureproof applications.