SSCNet is a dedicated motion controller network developed by Mitsubishi Electric. It offers many advantages for fast, secure communications between up to 96 servo systems and their host controller.
The latest version is SSCNETIII, a powerful third-generation product. It enables high-speed, full duplex, transfer rates of up to 50MB/s as well as guaranteed network system cycle times of 0.44ms. This extends to all 96 axes, making sure that user applications are really synchronised over all active servo drives.
The use of fibre-optic cabling is a great benefit to all users as it eliminates any concerns about stray electrical noise corrupting the high-speed communication process. This means SSCNETIII users enjoy greater reliability and flexibility since the fibre-optic cables can be placed wherever they’re needed – even alongside large electrical motors.