MITSUBISHI ELECTRIC Changes for the Better
EMEA
IO-Link is a technology that connects sensors and actuators to industrial Ethernet using digital signals. Various types of data can be exchanged at the sensor level in line with the IIoT. Fastus is a product brand of OPTEX FA.

Highly functional IO-Link Master for various industrial Ethernet

  • First in industry* Mixed connection of digital Sink(NPN) / Source(PNP) I/O devices is realized with one unit
  • Largest no. in industry* 16 channels
  • Fastest in industry* Realized the minimum cycle time of 0.3 ms

*Regarding IO-Link Master, surveyed by OPTEX FA in November, 2021.

Please visit OPTEX website for more information here.

First in industry FPGA-based IO-Link communication processing and unique design enable first in industry functions and performance.The interface and compact body design give form to the true needs of the field.The new standard IO-Link Master is now available.


System Overview

Benefits

  • A single unit to connect digital Sink(NPN) and Source(PNP) I/O devices
  • 16 channels
  • Realized the minimum cycle time of 0.3 ms
  • Compact size
  • 10 languages supported
  • Automatic IODD download function
  • Supports 7 field networks
  • Backup / restore function

Unit that converts 1 CH of IO-Link ports in IO-LinkMaster to digital and analog I/O

  • Expandable I/O up to 256 (16 x 16) points by connecting to IO-Link Master UR Series
  • Digital input is Sink(NPN) / Source(PNP), all terminals are switched at once
  • Digital output is Sink(NPN) / Source(PNP), each pin individually switchable (OPTEX original)
  • IO-Link Hub, Analog I/O 4-input (UR-DS4AD)

Please visit OPTEX website for more information here.

Benefits

Maximum number of channels at minimum cost

I/O devices require various units such as A/D converters depending on the interface, but on-site I/O devices can be combined to significantly reduce costs with our IO-Link Master and IO-Link Hub.

Unit that converts 1 CH of IO-Link ports in IO-Link Master to 16-point of digital I/O:

  • UR-DS16D
  • UR-DS16T
  • UR-DS8D8T

Unit that converts 1 CH of IO-Link ports in IO-Link Master to 4 CH of analog I/O:

  • UR-DS4AD

System Overview