Servo motors

Nano-control compatible servo motor, well suited to various types of machines. Medium-inertia Motor HF Series Low-inertia Motor HF-KP Series Linear Servo Motor LM-F Series Direct Drive Servo Motor TM-RB Series

HG Series

Medium-inertia, high-accuracy and high-speed motors Sensor resolution has been significantly improved. The servo motors, with their smooth rotation and outstanding acceleration capabilities, are well-suited to serve as feed axes for machine tools.

Medium-inertia motor HF Series

High-inertia machine accuracy is ensured. Suitable for machines requiring quick acceleration.

Low-inertia motor HF-KP Series

Suitable for an auxiliary axis that requires high-speed positioning

Linear servo motor LM-F Series

Elimination of transmission mechanisms which include backlash, enables smooth and quiet operation even at high speeds.

Direct drive servo motor TM-RB Series

The high-torque direct-drive combined motor with a high-gain control system provides quick acceleration and positioning to make rotation smoother.