For those applications that require high-speed image capturing. We have equipped our Line Scan Bars with the CoaXpress interface, that allows high-speed data transmission. The scanning width reaches from 367mm up to 1688mm. All our Line Scan Bars with CXP interface have an internal binning function that allows you to increase the scanning speed even more.
The CXF Product Family is a CoaXpress based RGB Line Scan Bar for high-speed applications
and an increased depth of field, available only without integrated illumination.
The CXL Product Family is a CoaXpress based RGB Line Scan Bar for high speed applications and with a working distance of 27mm, available only without integrated illumination.