IoT Gateway

Material number 605529
PLC iQ-R IoT Gateway - OPC UA ServerClient, MQTT, Modbus,TeamViewer

FA-MOD PLC: Information Module

SeriesMELSEC IQ-R SERIES
TypeIOT GATEWAY

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,24
Width (mm)27,8
Height (mm)106

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO