MITSUBISHI ELECTRIC Changes for the Better
EMEA
This software enables simple setup of the Q Series intelligent function modules, without the need for a program.
More information

Powerful integrated programming tools

GX Configurator DP can be used to configure all Profibus/DP modules of Mitsubishi's modular PLCs. In addition to MELSEC PLCs it also supports connection of Mitsubishi frequency inverters, the E series of graphical control units and remote I/O modules.

Integrating slave modules from third-party manufacturers is as easy as importing the GSD data. GX Configurator DP makes Profibus/DP very easy to handle. To configure your network with this software system you just drag ready-to-use graphical images of your devices onto the Profibus/DP network representation on the screen. Then you enter the device station numbers and specify which PLC addresses you want to allocate to the remote Profibus/DP slaves. A wide range of user parameters are supported for the Profibus/DP-Slaves; configuration is handled transparently with the GSD files.

Key features include:

  • Easy set-up for Europe's most popular network
  • Supports Mitsubishi Profibus products and 3rd party products
  • No PLC programming skills needed
  • Graphical interface for easy set-up
  • Easy to understand network layout
  • User-friendly configuration software for PROFIBUS/DP
  • 32-Bit version for MS Windows 95/98 and NT4/2000
  • Supports the configuration for all PROFIBUS/DP modules
  • Wide range of user parameters by using GSD files for configuration
  • Easy configuration of 3rd party slave units
  • Download of the tabular configuration data via network