FR-BLF

Material number 14253
Large ferrite

FA-Inverter: External Option

SeriesALL
TypeLINE FILTER
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)31,5
Weight (kg)1,161
Width (mm)180
Height (mm)82,3

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1.440
Steel (g)0
Glass (g)0
Other plastic (g)40
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO