ME-RTU-LTE

Remote Terminal Unit,IEC60870-5-101/104,DNP3,USB,SD card,GSM,2DI/2DO, 4G

FA-COM PLC: Network Module

TypeREMOTE TERMINAL UNIT
Network InterfaceMODBU, MODBUS/TCP, PROFIBUS-DP

Product Dimensions & Weight

Width (mm)55
Height (mm)98
Depth (mm)87
Weight (kg)0,23

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)56
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)12

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
WEEEB2B
CC-Link
a powerful open network solution that links all of your Mitsubishi Automation products from PLCs to Robots, LV switchgear and of course remote I/O.