A1SJ61BT11

PLC AnS/QnAS CC-Link Master module for AnS

FA-MOD PLC: Network Module

SeriesCC-LINK
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)34,5
Height (mm)130
Depth (mm)93,6
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsLR

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number110-71-4, 1303-86-2, 80-05-7, 7439-92-1
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
CC-Link
a powerful open network solution that links all of your Mitsubishi Automation products from PLCs to Robots, LV switchgear and of course remote I/O.