MONITORING & CONTROL

Monitoring & Control Solutions

DCIM, a high-level comprehensive supervisory system, and PLC, the industry's most advanced supervisory and control service, will greatly improve the efficiency of your data centre operations.

The power consumed by air conditioning systems in data centres and other facilities is largely consumed by the motors that drive the compressors and blowers.
Mitsubishi Electric VFD promotes the development of miniaturized, high-efficiency, high-output technologies for motors and contributes to energy and resource savings of air conditioning equipment.

Product Introduction

DCIM Software

GENESIS64

Provides the temperature monitoring, robust security, and highly reliable systems required in data centres. Allows centralized supervision of various systems in data centres with peace of mind.

Product Introduction

MELSEC iQ-R Series

We offer a lineup of process CPUs that can simultaneously execute advanced PID control and high-speed sequence control. By combining it with a redundant function module, a redundant system can be achieved, reducing the number of single points for monitoring (DCIM), controller, network, expansion cables, and I/O, and building a more reliable system than the conventional one. They can be applied to special systems for which reliability is of essence, such as dedicated systems.

MELSEC iQ-F Series

As an all-in-one type PLC, it has built-in analog, communication, high-speed input and output functions. In addition, the system can be easily expanded with expansion boards and expansion adapters. It supports BACnet, an open network in the field of building air conditioning, and enables reduced costs for air conditioning systems for buildings and factories.

Product Introduction

INVERTER FREQROL

Mitsubishi Electric inverters improve the efficiency of various types of motors to the maximum extent possible, while at the same time contributing to the longevity of the product. You can select from a range of product lineups to suit your application.

White Paper

Green Data Centers Maintain Highest Reliability while Meeting Environmental Demands

locked unlocked

The road to carbon neutrality has included a series of milestones that paved the way for green data centers...

How Mitsubishi Electric’s Extensive Solutions Satisfy Customers

locked unlocked

The substantial increase in recent years in the use of digital data over the Internet and via ICT systems make...

Approach to Preventive Maintenance Lightens the Load of Data Center Service Engineers

locked unlocked

The world of ICT and the need to process enormous amounts of digital data for daily life are impacting...

Comprehensive Solution Ideas

Mitsubishi Electric offers a broad lineup of solutions to support the building of your data centre.
You can maximize the effectiveness of many solutions by using them in combination with one another.

  • IT Cooling &
    Environmental Control

    Mitsubishi Electric HVAC and IT Cooling solutions deliver optimal conditions for all Data Halls & IT equipment.

  • Monitoring &
    Control Solutions

    Mitsubishi Electric monitoring and control solutions deliver total system integration, data capture and analytics across multiple operational assets and provides the link to the data centre management system.

  • Data Centre Infrastructure
    Management

    Mitsubishi Electric DCIM delivers full data centre management and analytics and provides total management of energy and power, capacity and overbooking, intelligent building control, full building cooling, uptime and asset performance.
    Secure data capture and analytics delivers full visibility of facility performance, Power Usage Efficiency and sustainability.

  • UPS

    Mitsubishi Electric UPS systems and solutions have a track record of delivering best in class high efficiency back up power solutions, ensuring uptime requirements are met, whilst taking up reduced footprint compared to our competitors.

  • Critical and Auxiliary Power
    Distribution Solutions

    Mitsubishi Electric MV and LV Switchgear and distribution solutions deliver superior durability and high permeability, contributing to the stable operation and safety of you Data Centre.

Contact us to find out more about Data Centre one stop solutions from Mitsubishi Electric.

Contact us