FOR IMMEDIATE RELEASE No. 3126

Mitsubishi Electric to Expand Lineup of 1200V Large DIPIPM Ver. 6

Newly added product covers 40kW range of package air conditioners

PDF Version (PDF:188.4KB)

TOKYO, August 30, 2017 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that its 1200V large dual in-line package intelligent power modules (DIPIPM™) Ver. 6 lineup has added a 75A/1200V transfer-mold power semiconductor model for 40kW-class package air conditioners, effectively immediately.

1200V Large DIPIPM Ver.6 (75A/1200V)

Product Features

1)
Expanded lineup covers larger range of package air conditioners
- Seventh-generation IGBT deploys carrier-stored trench-gate bipolar transistor (CSTBT) structure to achieve a first current rating of 75A for DIPIPM
- Add a new 75A/1200V model to existing 5A, 10A, 15A, 25A, 35A, 50A/1200V models, covering package air conditioners in 40kW class
2)
Simplified design for inverter systems
- Footprint and pin configuration compatible with existing 1200V Large DIPIPM Ver.6
- Fewer external components thanks to embedded bootstrap diode (BSD) with current-limiting resistor
- High-accuracy temperature output function simplifies thermal design

Sale Schedule

Model Specification Shipment
PSS75SA2FT 75A/1200V August 30, 2017

Note that the releases are accurate at the time of publication but may be subject to change without notice.