FOR IMMEDIATE RELEASE No. 3186

Mitsubishi Electric to Launch MISOP Surface-mount Package IPM

Will realize inverter systems that are smaller, simpler and easier to install

PDF Version (PDF:172.2KB)

TOKYO, April 16, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it would launch a MISOP™ (Mitsubishi Electric Intelligent Small Outline Power Module) surface-mount package intelligent power module (IPM) that will facilitate the implementation of low cost inverter systems, thanks to its compact and easily soldered package design. Featuring a well-arranged pin layout, integrated driver ICs and protection circuits, the new MISOP is expected to lead to inverter systems with smaller and simpler designed printed circuit board (PCB). In addition, PCB mounting using reflow soldering will allow easier and lower-cost assembly compared to products requiring through-hole mounting. It will be launched on September 1.

Mitsubishi Electric's new MISOP will be exhibited at major trade shows, including MOTOR TECH JAPAN 2018 during TECHNO-FROTIER 2018 in Makuhari, Japan from April 18 to 20, PCIM Europe 2018 in Nuremberg, Germany from June 5 to 7, and PCIM Asia 2018 in Shanghai, China from June 26 to 28.

MISOP surface-mount package IPM

In line with increasing global measures for environmental protection and energy savings, inverter systems are even being incorporated in small fan motors, including the indoor and outdoor units of air conditioning systems. Mitsubishi Electric's new MISOP surface-mount package IPM is designed for such inverter systems, which must use low-power semiconductor modules and be easy to assemble.

Product Features

1)
Simplified design for inverter systems
- Surface-mount package IPM allows reflow soldering
- Small footprint on PCB
2)
Helps to downsize and simplify inverter systems
- Reverse-conducting IGBT (power semiconductor with IGBT and diode on one chip) with seventh-generation thin-layer structure enables smaller IGBT chip and less space between the chips
- Fewer external components thanks to embedded gate driver ICs with protection functions and bootstrap diode (BSD*) with current-limiting resistor
- Optimized terminal layout enables simple and easy designed PCB and brings smaller inverter systems
*High voltage diode used in charge-pump circuit to get multiple power supply from single voltage source
3)
Protection functions for more flexible inverter-system designs
- Overheating protection and analog signal for monitoring IC control temperature
- Short-circuit protection utilizing external shunt resistor and PWM input interlocking function, enables flexible protection-circuit designs

Sale Schedule

Product Model Voltage Current Shipments
Surface-mount MISOP series SP1SK 600V 1A September 1
SP3SK 3A

Note that the releases are accurate at the time of publication but may be subject to change without notice.